HCMA0503-100-R

Eaton HCMA0503 inductor, 10 uH, 2.75 A Irms, 2.3 A ISAT, 131.9 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 2000 qty.

HCMA0503-100-R - DR Inductor

General specifications

Product Name
Eaton HCMA0503 inductor
Catalog Number
HCMA0503-100-R
UPC
051712495998
Product Length/Depth
5.5 mm
Product Height
3 mm
Product Width
5.3 mm
Product Weight
0.4145 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.75 A
ISAT
2.3 A
Package Quantity
2000
Material
Iron powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
131.9 mΩ
Size
5.5x5.3x3.0 mm
Terminals
2 Pads
Series
HCMA0503
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.