HCM1A0503V2-R22-R

Eaton HCM1A0503V2 inductor, 0.22 uH,, 24 A, 2 PADS, SMT

HCM1A0503V2-R22-R - HCM1AV2 Inductor

General specifications

Product Name
Eaton HCM1A0503V2 inductor
Catalog Number
HCM1A0503V2-R22-R
UPC
051712002264
Product Length/Depth
5.4 mm
Product Height
2.8 mm
Product Width
5.2 mm
Product Weight
0.442 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
15.8 A
ISAT
23.0 A
Package Quantity
2000
Material
Alloy powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 155 °C
Resistance
2.3 mΩ
Size
5.7x5.4x3.0 mm
Terminals
2 Pins
Series
HCM1A0503V2
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.