Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series GUB instrument housing
Catalog Number
GUB619 1 20 SA
UPC
782274261515
Product Length/Depth
9.5 in
Product Height
8.75 in
Product Width
7 in
Product Weight
43 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC IEC
NEC hazardous rating
Class I, Division 1 Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III
NEMA Rating
3 7 9 12
Product specifications
Type
Empty housing
Used with
GUB06 basic housing
Trade size
3/4"
Conduit opening position
Top
Material
Copper-free aluminum
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.