Knowledge Search

GUB218 1 22

Eaton Crouse-Hinds series GUB instrument housing, Top and bottom conduit opening, Feraloy iron alloy, 3/4", Empty housing

GUB218 1 22 - GUB Explosionproof Instrument Enclosures

General specifications

Product Name
Eaton Crouse-Hinds series GUB instrument housing
Catalog Number
GUB218 1 22
UPC
782274135823
Product Length/Depth
9 in
Product Height
8.75 in
Product Width
6 in
Product Weight
31.04 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12

Product specifications

Type
Empty housing
Trade size
3/4"
Conduit opening position
Top and bottom
Material
Feraloy iron alloy
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.