Knowledge Search

GUB1103 1 20

Eaton Crouse-Hinds series GUB instrument housing, Top conduit opening, Feraloy iron alloy, 3/4", Housing with mounting plate for standard meters, Used with GUB01 basic housing, Available for use in Group B and C hazardous areas

GUB1103 1 20 - EYDX Expanded Fill Explosionproof Conduit Sealing Fittings with Drain

General specifications

Product Name
Eaton Crouse-Hinds series GUB instrument housing
Catalog Number
GUB1103 1 20
UPC
782274472102
Product Length/Depth
7.5 in
Product Height
5.75 in
Product Width
5.75 in
Product Weight
21.1 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12

Product specifications

Type
Housing with mounting plate for standard meters
Used with
GUB01 basic housing
Trade size
3/4"
Conduit opening position
Top
Material
Feraloy iron alloy
Special features
Available for use in Group B and C hazardous areas
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.