Knowledge Search

GUAG8775

Eaton Crouse-Hinds series GUAG junction box, 3/4" bottom hub, Feraloy iron alloy, 3 hubs, 1" top hub

GUAG8775 - XJGD Combination Expansion/Deflection Couplings

General specifications

Product Name
Eaton Crouse-Hinds series GUAG junction box
Catalog Number
GUAG8775
UPC
782274464206
Product Length/Depth
7.75 in
Product Height
4.5 in
Product Width
3.5 in
Product Weight
5.65 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Number of hubs
3
Bottom hub size
3/4"
Top hub size
1"
Material
Feraloy iron alloy
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.