Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs
Catalog Number
GRFX329
UPC
782274449609
Product Length/Depth
6.13 in
Product Height
4.56 in
Product Width
2.06 in
Product Weight
3.3 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Product specifications
Number of hubs
4
Number of plugs
3
Mounting method
Surface
Material
Feraloy iron alloy
Inside depth
2-1/16"
Tap size
1"
Special features
Blank back boss
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.