Knowledge Search

GRFX119

Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 1-3/8" inside depth, Feraloy iron alloy, Surface mount, 4 hubs, 3 plugs, Blank back boss, 1/2"

GRFX119 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs
Catalog Number
GRFX119
UPC
782274448602
Product Length/Depth
6.13 in
Product Height
4.56 in
Product Width
1.38 in
Product Weight
2.9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Number of hubs
4
Number of plugs
3
Mounting method
Surface
Material
Feraloy iron alloy
Inside depth
1-3/8"
Tap size
1/2"
Special features
Blank back boss
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.