Knowledge Search

GRF239

Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 3-1/8" inside depth, Copper-free aluminum, Surface mount, 4 hubs, 3 plugs, Blank back boss, 3/4"

GRF239 - VXF and GRF Conduit Outlet Boxes

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs
Catalog Number
GRF239
UPC
782274100203
Product Length/Depth
6.13 in
Product Height
4.56 in
Product Width
3.13 in
Product Weight
1.9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Number of hubs
4
Number of plugs
3
Mounting method
Surface
Material
Copper-free aluminum
Inside depth
3-1/8"
Tap size
3/4"
Special features
Blank back boss
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.