Knowledge Search

GCR13

Eaton Crouse-Hinds series ground clamp, Rigid/IMC, 1/2"-1" clamping range, Copper alloy, Rigid clamp

GCR13 - CGBS and EBY Explosionproof Portable Cord Connectors

General specifications

Product Name
Eaton Crouse-Hinds series ground clamp
Catalog Number
GCR13
UPC
662277040600
Product Weight
0.26 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Copper alloy
Type
Rigid clamp
Conduit type
Rigid/IMC
Grounding conductor electrode clamping range
1/2"-1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.