Knowledge Search

FT435

Eaton Crouse-Hinds series Pauluhn Meridian FT marine interior, 60 Hz, 2 ft x 2 ft, Acrylic lens, T12HO, Copper-free aluminum, Recessed ceiling mount, 4-lamp, 120 Vac, 35W

FT435 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FT marine interior
Catalog Number
FT435
UPC
662276398115
Product Length/Depth
24.13 in
Product Height
5.19 in
Product Width
23.88 in
Product Weight
26.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp length
2 x 2 ft
Light type
T12HO
Number of lamps
4-lamp
Wattage
35W
Voltage rating
120 Vac
Frequency rating
60 Hz
Mounting Method
Recessed ceiling
Material
Copper-free aluminum
Lens material
Acrylic
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.