Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FT marine interior
Catalog Number
FT335
UPC
662276397989
Product Length/Depth
24.13 in
Product Height
5.19 in
Product Width
23.88 in
Product Weight
29.5 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Product specifications
Lamp length
2 x 2 ft
Light type
T12HO
Number of lamps
3-lamp
Wattage
35W
Voltage rating
120 Vac
Frequency rating
60 Hz
Mounting Method
Recessed ceiling
Material
Copper-free aluminum
Lens material
Acrylic
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.