Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FT marine interior
Catalog Number
FT332PAR
UPC
662276874145
Product Length/Depth
48.13 in
Product Height
5.19 in
Product Width
23.88 in
Product Weight
22 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Product specifications
Lamp length
2 x 4 ft
Light type
T8
Number of lamps
3-lamp
Wattage
32W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting Method
Recessed ceiling
Material
Copper-free aluminum
Lens material
Acrylic
Special features
Silver parabolic louver
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.