Knowledge Search

FT217

Eaton Crouse-Hinds series Pauluhn Meridian FT marine interior, 50/60 Hz, 2 ft x 2 ft, Acrylic lens, T8, Copper-free aluminum, Recessed ceiling mount, 2-lamp, 120-277 Vac, 17W

FT217 - Eaton 9SX UPS

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FT marine interior
Catalog Number
FT217
UPC
662276397804
Product Length/Depth
24.13 in
Product Height
5.19 in
Product Width
23.88 in
Product Weight
11.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp length
2 x 2 ft
Light type
T8
Number of lamps
2-lamp
Wattage
17W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting Method
Recessed ceiling
Material
Copper-free aluminum
Lens material
Acrylic
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.