Knowledge Search

FSE6122

Eaton Crouse-Hinds series FSE receptacle breaker assembly, Copper-free aluminum, 2" integral hub for pole mounting, (2) 15A duplex receptacles, 120V

FSE6122 - XD Deflection Couplings

General specifications

Product Name
Eaton Crouse-Hinds series FSE receptacle breaker assembly
Catalog Number
FSE6122
UPC
662276931664
Product Weight
2.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
(2) 15A duplex receptacles
Amperage Rating
15A
Voltage rating
120 Vac
Material
Copper-free aluminum
Special features
2" integral hub for pole mounting
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.