Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior
Catalog Number
FRD217EMT2RV-1
UPC
662276397002
Product Length/Depth
27 in
Product Height
3.75 in
Product Width
10.81 in
Product Weight
11 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Product specifications
Lamp length
2 ft
Light type
T8
Number of lamps
2-lamp
Wattage
17W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting Method
Recessed ceiling
Material
Galvanized steel
Lens material
Acrylic
Special features
Emergency battery back-up ballast, one lamp, 277V max., test switch, red filter tube with separate ballast (one lamp)
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.