Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear LED light fixture
Catalog Number
FPS2L
UPC
662276694224
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.625 in
Product Weight
9 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Product specifications
Lamp type
LED
Lamp length
2 ft
Lumens
3000
Lens material
Matte polycarbonate
Material
Fiberglass-reinforced polyester
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Power factor
> 0.90
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.