Eaton FP3 inductor
FP3-1R0-R

FP3-1R0-R

Eaton FP3 inductor, 1.1 uH, 6.26 A Irms, 9.5 A ISAT, 11 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 1700 qty.
FP3-1R0-R - sku page

Photo is representative

General specifications

Product Name
Eaton FP3 inductor
Catalog Number
FP3-1R0-R
EAN
5027590170659
UPC
051712898942
Product Length/Depth
0.285 in
Product Height
0.118 in
Product Width
0.264 in
Product Weight
0.0014 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
6.26 A
ISAT
9.5 A
Package Quantity
1700
Material
Ferrite
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
11 mΩ
Series
FP3
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.