Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series FECS combination coupling
Catalog Number
FECS38DC
UPC
662277028158
Product Length/Depth
1.67 in
Product Height
1.04 in
Product Width
1.17 in
Product Weight
0.34 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Product specifications
Conduit type
EMT
Style
Combination
Combination type
Set screw squeeze
Trade size
1/2"-3/8"
Material
Zinc die cast
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.