Knowledge Search

FD22 HDG

Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Hot dip galvanized finish, Two-gang, 3/4"

FD22 HDG - FS and FD Device Boxes and Covers

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FD22 HDG
UPC
662276289130
Product Length/Depth
4.19 in
Product Height
5.19 in
Product Width
2.69 in
Product Weight
3.65 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
Deep
Number of gangs
2
Trade size
3/4"
Material
Feraloy iron alloy
Finish
Hot dip galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.