Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series Pauluhn FBL marine interior
Catalog Number
FBL18DSCO
UPC
662276393264
Product Length/Depth
12.23 in
Product Height
2.81 in
Product Width
3.56 in
Product Weight
2.1 lb
Certifications and compliances
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Product specifications
Type
Berth/mirror
Number of lamps
1-lamp
Wattage
8W
Light type
T5
Mounting Method
Wall
Material
Aluminum
Lens material
Acrylic
Voltage rating
120 Vac
Frequency rating
60 Hz
Special features
2-pole switch, 15A convenience outlet
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.