Knowledge Search

FBL18

Eaton Crouse-Hinds series Pauluhn FBL marine interior, 60 Hz, Acrylic lens, T5, Aluminum, Wall mount, 1-lamp, Berth/mirror type, 120 Vac, 8W

FBL18 - Hazard-Gard EVLLA Explosionproof LED Light Fixtures

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn FBL marine interior
Catalog Number
FBL18
UPC
662276393233
Product Length/Depth
12.23 in
Product Height
2.81 in
Product Width
3.56 in
Product Weight
2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Berth/mirror
Number of lamps
1-lamp
Wattage
8W
Light type
T5
Mounting Method
Wall
Material
Aluminum
Lens material
Acrylic
Voltage rating
120 Vac
Frequency rating
60 Hz
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.