Knowledge Search

F5845779

Eaton DURAGAF Filter Bag, PEXL-5-P02H-20L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polyester, 5 µm, Nominal

F5845779 - Liquidtight Conduit

General specifications

Product Name
Eaton DURAGAF Filter Bag
Catalog Number
F5845779
Product Length/Depth
810 mm
Product Weight
0.26 kg
Compliances
FDA 21CFR177
Certifications
ISO 9001
Halal
Kosher

Product Specifications

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Needlefelt
Retention rating
5.0 µm
Operating temperature - max
150 °C
Flow rate - max
30 m³/h
Filter area
0.48 m²
Packaging
20 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.