Knowledge Search

F5845739

Eaton DURAGAF Filter Bag, PEXL-10-P01H-30L, Size 01: Dia 7 x 17" L (180 x 430 mm), Polyester, 10 µm, Nominal

F5845739 - DU

General specifications

Product Name
Eaton DURAGAF Filter Bag
Catalog Number
F5845739
Product Length/Depth
430 mm
Product Weight
0.15 kg
Compliances
FDA 21CFR177
Certifications
Kosher
Halal
ISO 9001

Product Specifications

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Plain
Filter material type
Polyester
Filter media type
Needlefelt
Retention rating
10.0 µm
Operating temperature - max
150 °C
Flow rate - max
15 m³/h
Filter area
0.24 m²
Packaging
30 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.