Knowledge Search

F5845029

Eaton DURAGAF Filter Bag, POXL-25-P02E-20L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 25 µm, Nominal

F5845029 - V-Spring Telescoping Safety Light Pole

General specifications

Product Name
Eaton DURAGAF Filter Bag
Catalog Number
F5845029
Product Length/Depth
810 mm
Product Weight
0.27 kg
Certifications
Halal
ISO 9001
Kosher

Product Specifications

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention rating
25.0 µm
Operating temperature - max
90 °C
Flow rate - max
30 m³/h
Filter area
0.48 m²
Packaging
20 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.