Knowledge Search

F4C44768

Eaton DURAGAF Filter Bag, POXL-1-P02E-201, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 1 µm, Nominal

F4C44768 - DU

General specifications

Product Name
Eaton DURAGAF Filter Bag
Catalog Number
F4C44768
Product Length/Depth
810 mm
Product Weight
0.25 kg
Certifications
ISO 9001

Product Specifications

Capacity type
High-capacity
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention rating
1.0 µm
Operating temperature - max
90 °C
Flow rate - max
30 m³/h
Filter area
0.48 m²
Packaging
20 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.