Knowledge Search

EYDX61

Eaton Crouse-Hinds series EYDX expanded fill sealing fitting with drain, Female, Feraloy iron alloy and/or ductile iron, Vertical only, Group B rated, 2"

EYDX61 - Type TF

General specifications

Product Name
Eaton Crouse-Hinds series EYDX expanded fill sealing fitting with drain
Catalog Number
EYDX61
UPC
782274943060
Product Length/Depth
4.25 in
Product Height
8.5 in
Product Width
4.25 in
Product Weight
15.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
2"
Sealing position
Vertical only
Material
Feraloy iron alloy
Ductile iron
Special features
Group B rated
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.