Knowledge Search

EYDX31

Eaton Crouse-Hinds series EYDX expanded fill sealing fitting with drain, Female, Feraloy iron alloy and/or ductile iron, Vertical only, Group B rated, 1"

EYDX31 - Pauluhn 500 Series Rectangular Marine Junction Boxes

General specifications

Product Name
Eaton Crouse-Hinds series EYDX expanded fill sealing fitting with drain
Catalog Number
EYDX31
UPC
782274943008
Product Length/Depth
2.19 in
Product Height
5.06 in
Product Width
2.19 in
Product Weight
3.65 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
1"
Sealing position
Vertical only
Material
Ductile iron
Feraloy iron alloy
Special features
Group B rated
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.