Knowledge Search

EYDX2 SA

Eaton Crouse-Hinds series EYDX expanded fill sealing fitting with drain, Female, Copper-free aluminum, Vertical only, 3/4"

EYDX2 SA - EYDX Expanded Fill Explosionproof Conduit Sealing Fittings with Drain

General specifications

Product Name
Eaton Crouse-Hinds series EYDX expanded fill sealing fitting with drain
Catalog Number
EYDX2 SA
UPC
782274944135
Product Length/Depth
2.19 in
Product Height
4.31 in
Product Width
2.19 in
Product Weight
1.08 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
3/4"
Sealing position
Vertical only
Material
Copper-free aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.