Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series EXL exit sign
Catalog Number
EXL21A
UPC
782274253374
Product Length/Depth
15.5 in
Product Height
16.125 in
Product Width
4.375 in
Product Weight
10.95 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1 Class I, Zone 1 Class I, Division 2 Class II, Division 1
Product specifications
Lamp type
Incandescent
Light type
T10
Voltage rating
120 Vac
Trade size
3/4"
Mounting
Wall
Face type
Single face
Letter color
Red
Lettering direction
Horizontal
Number of lamps
2-lamp
Material
Copper-free aluminum
Wattage
60W
Special features
Factory sealed
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.