Knowledge Search

ES64

Eaton Crouse-Hinds series ES sealing hub, 1-1/4" female hub size, 2" male hub size, Feraloy iron alloy

ES64 - Type TF

General specifications

Product Name
Eaton Crouse-Hinds series ES sealing hub
Catalog Number
ES64
UPC
782274744780
Product Length/Depth
2.75 in
Product Height
2.75 in
Product Width
2.75 in
Product Weight
1.28 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2

Product specifications

Female hub size
1-1/4"
Male hub size
2"
Material
Feraloy iron alloy
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.