Knowledge Search

ES32 SG

Eaton Crouse-Hinds series ES sealing hub, 3/4" female hub size, 1" male hub size, Feraloy iron alloy, Sealing gasket and locknut

ES32 SG - CG Color-coded Cord Grips

General specifications

Product Name
Eaton Crouse-Hinds series ES sealing hub
Catalog Number
ES32 SG
UPC
782274277042
Product Length/Depth
1.81 in
Product Height
2 in
Product Width
1.81 in
Product Weight
0.48 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2

Product specifications

Female hub size
3/4"
Male hub size
1"
Material
Feraloy iron alloy
Special features
Sealing gasket and locknut
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.