Knowledge Search

ES31

Eaton Crouse-Hinds series ES sealing hub, 1/2" female hub size, 1" male hub size, Feraloy iron alloy

ES31 - CGBS and EBY Explosionproof Portable Cord Connectors

General specifications

Product Name
Eaton Crouse-Hinds series ES sealing hub
Catalog Number
ES31
UPC
782274277011
Product Length/Depth
1.56 in
Product Height
2 in
Product Width
1.56 in
Product Weight
0.4 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2

Product specifications

Female hub size
1/2"
Male hub size
1"
Material
Feraloy iron alloy
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.