Knowledge Search

ES108 SG

Eaton Crouse-Hinds series ES sealing hub, 3" female hub size, 4" male hub size, Feraloy iron alloy, Sealing gasket and locknut

ES108 SG - Pauluhn Intrepid Hazardous Area Linear Fluorescent Light Fixtures

General specifications

Product Name
Eaton Crouse-Hinds series ES sealing hub
Catalog Number
ES108 SG
UPC
782274096810
Product Length/Depth
5.25 in
Product Height
4.75 in
Product Width
5.25 in
Product Weight
12.8 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2

Product specifications

Female hub size
3"
Male hub size
4"
Material
Feraloy iron alloy
Special features
Sealing gasket and locknut
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.