Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series ES sealing hub
Catalog Number
ES01210 SG
UPC
782274096827
Product Length/Depth
6.63 in
Product Height
6.75 in
Product Width
6.63 in
Product Weight
11.5 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1 Class I, Division 2
Product specifications
Female hub size
4"
Male hub size
5"
Material
Feraloy iron alloy
Special features
Sealing gasket and locknut
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.