Knowledge Search

EL7590

Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 3/4"

EL7590 - Steel Box Accessories

General specifications

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL7590
UPC
662277041287
Product Length/Depth
3.28 in
Product Height
2.12 in
Product Width
3.02 in
Product Weight
0.45 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Shape
90° angle
Trade size
3/4"
Material
Steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.