Knowledge Search

EL5090

Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 1/2"

EL5090 - HCM1AV2 Inductor

General specifications

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL5090
UPC
662277041270
Product Length/Depth
8.75 in
Product Height
6.5 in
Product Width
0.75 in
Product Weight
0.26 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Shape
90° angle
Trade size
1/2"
Material
Steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.