Knowledge Search

EL35090

Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 3-1/2"

EL35090 - Steel Box Accessories

General specifications

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL35090
UPC
662277041355
Product Weight
10.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Shape
90° angle
Trade size
3-1/2"
Material
Steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.