Knowledge Search

EL15090

Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 1-1/2"

EL15090 - OP-OE

General specifications

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL15090
UPC
662277041317
Product Length/Depth
6.21 in
Product Height
3.31 in
Product Width
5.49 in
Product Weight
1.96 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Shape
90° angle
Trade size
1-1/2"
Material
Steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.