Knowledge Search

EL10045

Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 1"

EL10045 - Elbows and Pulling Elbows - EMT

General specifications

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL10045
UPC
662277041393
Product Length/Depth
8.25 in
Product Height
1.2 in
Product Width
1.2 in
Product Weight
0.61 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Shape
45° angle
Trade size
1"
Material
Steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.