Knowledge Search

ECP161608 S391

Eaton Crouse-Hinds series ECP enclosure, Square cover, 9-9/16" depth, 16" x 16" x 8", Copper-free aluminum, NEMA 4X certification, tap-in mounting feet
ECP161608 S391 - sku page

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP161608 S391
UPC
662276546486
Product Length/Depth
20.95 in
Product Height
20.95 in
Product Width
11.8 in
Product Weight
1 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class III
Class I, Division 1
Class I, Division 2
Class II, Division 1
NEMA Rating
9
4
3R
3
7

Product specifications

Enclosure size
16" x 16" x 8"
Cover type
Square
Depth
9-9/16 in
Material
Copper-free aluminum
Special features
NEMA 4X certification, tap-in mounting feet
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.