Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP161606 MP S391
UPC
662276358058
Product Length/Depth
20.95 in
Product Height
20.95 in
Product Width
9.8 in
Product Weight
131.63 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2 Class I, Division 1 Class II, Division 1 Class II, Division 2 Class III
NEMA Rating
9 3R 7 4 3
Product specifications
Enclosure size
16" x 16" x 6"
Cover type
Square
Depth
7-9/16 in
Material
Copper-free aluminum
Special features
Aluminum mounting plate installed, NEMA 4X certification, tap-in mounting feet
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.