Knowledge Search

ECP141410

Eaton Crouse-Hinds series ECP enclosure, Square cover, 11" depth, 14" x 14" x 10", Copper-free aluminum, Tap-in mounting feet

ECP141410 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP141410
UPC
662276324176
Product Length/Depth
18.88 in
Product Height
18.88 in
Product Width
13.38 in
Product Weight
108 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure size
14" x 14" x 10"
Cover type
Square
Depth
11 in
Material
Copper-free aluminum
Special features
Tap-in mounting feet
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.