Knowledge Search

ECP122410

Eaton Crouse-Hinds series ECP enclosure, Square cover, 10-15/16" depth, 12" x 24" x 10", Copper-free aluminum, Tap-in mounting feet

ECP122410 - ECP Explosionproof Enclosures

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP122410
UPC
662276322059
Product Length/Depth
17.25 in
Product Height
29.25 in
Product Width
13.63 in
Product Weight
158 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure size
12" x 24" x 10"
Cover type
Square
Depth
10-15/16 in
Material
Copper-free aluminum
Special features
Tap-in mounting feet
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.