Knowledge Search

ECP122408 ATEX

Eaton Crouse-Hinds series ECP enclosure, Square cover, 8-15/16" depth, 12" x 24" x 8", Copper-free aluminum, ATEX certified, tap-in mounting feet

ECP122408 ATEX - BECO Standard

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP122408 ATEX
UPC
662276486232
Product Length/Depth
17.25 in
Product Height
29.25 in
Product Width
11.63 in
Product Weight
220 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class II, Division 1
Class I, Division 1
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
3
3R
4
9
7
4X

Product specifications

Enclosure size
12" x 24" x 8"
Cover type
Square
Depth
8-15/16 in
Material
Copper-free aluminum
Special features
ATEX certified, tap-in mounting feet
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.