Knowledge Search

ECP121204

Eaton Crouse-Hinds series ECP enclosure, Square cover, 4-63/64" depth, 12" x 12" x 4", Copper-free aluminum, Tap-in mounting feet

ECP121204 - Liquidtight Conduit

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP121204
UPC
662276322196
Product Length/Depth
16.89 in
Product Height
16.89 in
Product Width
7.19 in
Product Weight
62 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure size
12" x 12" x 4"
Cover type
Square
Depth
4-63/64 in
Material
Copper-free aluminum
Special features
Tap-in mounting feet
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.