Knowledge Search

ECP101406 S598

Eaton Crouse-Hinds series ECP enclosure, Rounded cover, 6-5/8" depth, 10" x 14" x 6", Copper-free aluminum, Factory supplied hinges on left side, bolt-on mounting feet

ECP101406 S598 - ECP Explosionproof Enclosures

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP101406 S598
UPC
662276312111
Product Length/Depth
14.66 in
Product Height
18.66 in
Product Width
8.47 in
Product Weight
66 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class II, Division 1
Class I, Division 1
Class III
NEMA Rating
3
4
7
3R
9

Product specifications

Enclosure size
10" x 14" x 6"
Cover type
Rounded
Depth
6-5/8 in
Material
Copper-free aluminum
Special features
Factory supplied hinges on left side, bolt-on mounting feet
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.