Knowledge Search

ECP081006

Eaton Crouse-Hinds series ECP enclosure, Rounded cover, 6-3/4" depth, 8" x 10" x 6", Copper-free aluminum, Bolt-on mounting feet

ECP081006 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP081006
UPC
662276310872
Product Length/Depth
12.66 in
Product Height
14.66 in
Product Width
8.56 in
Product Weight
45 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure size
8" x 10" x 6"
Cover type
Rounded
Depth
6-3/4 in
Material
Copper-free aluminum
Special features
Bolt-on mounting feet
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.