Knowledge Search

ECP060804

Eaton Crouse-Hinds series ECP enclosure, Rounded cover, 4-5/8" depth, 6" x 8" x 4", Copper-free aluminum, Bolt-on mounting feet

ECP060804 - 01.N

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP060804
UPC
662276309838
Product Length/Depth
10.47 in
Product Height
12.47 in
Product Width
6.19 in
Product Weight
24 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure size
6" x 8" x 4"
Cover type
Rounded
Depth
4-5/8 in
Material
Copper-free aluminum
Special features
Bolt-on mounting feet
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.