Knowledge Search

ECP040604

Eaton Crouse-Hinds series ECP enclosure, Rounded cover, 4-5/8" depth, 4" x 6" x 4", Copper-free aluminum, Bolt-on mounting feet

ECP040604 - MPI Inductor

General specifications

Product Name
Eaton Crouse-Hinds series ECP enclosure
Catalog Number
ECP040604
UPC
662276309814
Product Length/Depth
8.34 in
Product Height
10.34 in
Product Width
6.13 in
Product Weight
16 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9

Product specifications

Enclosure size
4" x 6" x 4"
Cover type
Rounded
Depth
4-5/8 in
Material
Copper-free aluminum
Special features
Bolt-on mounting feet
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.